Harmony Xb5, Key Switch Selector Head, Plastic, Black, Ø22, Key N°455, 3 Positions, Stay Put

ZB5AG0
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Harmony Xb5, Head With Key (Key No.455) For Key Selector Switch Has 3 Positions, Operates With Stay-Put Mechanism With Key Withdrawal On Left, Center And Right Position. This Head With Key Provides A Versatile Interface For Controlling Your Machines. It Is Easily Installed And Replaced On Compatible Complete Key Selector Switch Units To Provide A Secure Manner For Authorized Staff To Switch Between Process Or Machine Operating Modes. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip66. It Has A Plastic Bezel, This Makes It Ideal For Applications Requiring Good Resistance To Chemical Agents And/Or Double Electrical Insulation. It Is Designed To Fit In A Standard 22Mm Cutout, Ensuring Compatibility When Installing In Pre-Existing Machinery. Its Wide Range Of Operating Temperatures From -40°C To 70°C Allows Versatility In Usage Of Product.

Product Details

SKU ZB5AG0
Part Number ZB5AG0
Price ZAR 901.29
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony Xb5, Key Switch Selector Head, Plastic, Black, Ø22, Key N°455, 3 Positions, Stay Put
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.