Harmony Xb5, Hour Counter, Plastic, Ø22, Mechanical 5 Digit Display, 12...24 V Ac/Dc

XB5DSB
Be the first one to review this.
Harmony XB5, Hour counter, plastic, Ø22, mechanical 5 digit display, 12...24 V AC/DC
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Harmony Xb5, Hour Counter Has 5 Display Digits And Is Supplied With 12V To 24V Ac/Dc. This Hour Counter Provides A Visual Indicator On The Number Of Hours Operated Of Your Installation. It Is Easily Installed Into Standard 22Mm Diameter Cut-Outs. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip66, Making It Ideal For Operation In Harsh Environments. Its Wide Range Of Operating Temperatures From -25°C To 70°C Allows Versatility In Usage Of Product.

Product Details

SKU XB5DSB
Part Number XB5DSB
Price ZAR 4,884.90
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony Xb5, Hour Counter, Plastic, Ø22, Mechanical 5 Digit Display, 12...24 V Ac/Dc
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.