Harmony Xb4, Selector Switch Head, Metal, Black, Ø22, Long Handle, 3 Positions, Spring Return Left To Center

ZB4BJ7
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Harmony Xb4, Black Head With Long Handle Has 3 Positions, Operates With Spring Return From Left To Center Mechanism. This Switch Head With Long Handle Provides An Ergonomic Interface For Controlling Your Machines. It Can Easily Be Installed On Compatible Selector Switch Units And Provide An Effective Manner To Set Your Machine In Various Operating Modes. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip69K. It Has A Metal Bezel, This Makes It Ideal For Applications Requiring High Impact And Vibration Resistance. It Is Designed To Fit In A Standard 22Mm Cutout, Ensuring Compatibility When Installing In Pre-Existing Machinery. Its Wide Range Of Operating Temperatures From -40°C To 70°C Allows Versatility In Usage Of Product.

Product Details

SKU ZB4BJ7
Part Number ZB4BJ7
Price ZAR 410.28
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony Xb4, Selector Switch Head, Metal, Black, Ø22, Long Handle, 3 Positions, Spring Return Left To Center
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.