Harmony Xb4, Push Button Head, Metal, Flush, Ø22, Spring Return, With 6 Coloured Caps Unmarked

ZB4BA9
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Harmony Xb4, Flush Red Button Head With Set Of 6 Colored Caps Operates With A Spring Return / Impulse Mechanism. This Button Head With Set Of Colored Caps Provides 6 Different Cap Colors For Multi-Purposes Use In Operation Along With An Ergonomic Interface For Controlling Your Machines. It Is Easily Installed And Replaced On Compatible Complete Push Button Units And Contact Blocks Via Snap-Fit Assembly. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip66. It Has A Metal Bezel, This Makes It Ideal For Applications Requiring High Impact And Vibration Resistance. It Is Designed To Fit In A Standard 22Mm Cutout, Ensuring Compatibility When Installing In Pre-Existing Machinery. Its Wide Range Of Operating Temperatures From -40°C To 70°C Allows Versatility In Usage Of Product.

Product Details

SKU ZB4BA9
Part Number ZB4BA9
Price ZAR 235.84
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony Xb4, Push Button Head, Metal, Flush, Ø22, Spring Return, With 6 Coloured Caps Unmarked
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.