Harmony Xb4, Push Button Head, Metal, Black, Flush, Ø22, Push-Push, Unmarked

ZB4BH02
Be the first one to review this.
Harmony XB4, Push button head, metal, black, flush, Ø22, push-push, unmarked
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Harmony Xb4, Flush Black Button Head Operates With A Latched Push-Push Mechanism. This Button Head Provides An Ergonomic Interface For Controlling Your Machines. It Is Easily Installed And Replaced On Compatible Complete Push Button Units And Contact Blocks Via Snap-Fit Assembly. It Is Clearly Distinguishable Visually At A Distance Thanks To Clear Color. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip66. It Has A Metal Bezel, This Makes It Ideal For Applications Requiring High Impact And Vibration Resistance. It Is Designed To Fit In A Standard 22Mm Cutout, Ensuring Compatibility When Installing In Pre-Existing Machinery. Its Wide Range Of Operating Temperatures From -40°C To 70°C Allows Versatility In Usage Of Product.

Product Details

SKU ZB4BH02
Part Number ZB4BH02
Price ZAR 380.01
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony Xb4, Push Button Head, Metal, Black, Flush, Ø22, Push-Push, Unmarked
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.