Harmony Xb4, Push Button Flush Mounted, Metal, Black, Ø30, Spring Return, Marked Down Arrow, 1 No

XB4FA3351
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Flush Mounted Pushbutton Is A Part Of The Harmony Xb4 Metallic Range And Is A Complete Product. The Mounting Diameter Is 30.5 Mm. It Has A Down Arrow Marking In White. Customized Marking Option Is Also Available Through Web Customization Tool In Schneider Electric Website. The Flush Mount Design Of This Pushbutton Addresses The Market Demands For Ergonomic And Aesthetics. The Contact Type Is 1No Slow Break And The Connection Terminal Is Screw Clamp. The Operator Mechanism Is Spring Return, And The Push Mechanism Is Flush Push. The Shape Of The Head Is Round And Black. The Bezel Is Chromium Plated And The Fixing Collar Is Zamak. The Weight Of This Pushbutton Is 116 Grams, Height Is 47 Mm, And Width Is 36.6 Mm. The Simplicity Of Installation, Flexibility, And Robustness Makes It Suitable For The Majority Of Industrial Segments And Applications. With Ip66, 67, 69, And 69K, Type 13 And 4X, Ik06, Protection Against Solid Objects, Dust, Water, And High Impact Is Achieved. It Is Certified With En/Iec, Ul, Csa, Jis, Nema, And Marine Approvals. Accessories To Be Ordered Separately Are Available To Facilitate The Installation. The Packaging Includes 1 Unit Of This Pushbutton. It Can Be Easily Installed To A Panel Cut Out With The Help Of A Cross Head Screwdriver. Contacts And Heads Are Designed To Prevent Vibration, Helping To Ensure Secure Mounting And Wiring. It Is Eco-Friendly And Complies With Directives Such As Rohs, Weee, Etc. Related To Environmental Protection.

Product Details

SKU XB4FA3351
Part Number XB4FA3351
Price ZAR 393.86
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony Xb4, Push Button Flush Mounted, Metal, Black, Ø30, Spring Return, Marked Down Arrow, 1 No
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.