Harmony Xb4, Potentiometer Head, Metal,Black, Ø22, For Use With Ø 6 Mm Shaft

ZB4BD912
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Harmony Xb4, Head And Mounting Base Is Used For Potentiometer Application. This Head And Mounting Base For Potentiometer Provides An Ergonomic External Interface For Controlling Your Machines Thanks To Its Knurled Knob Head. It Is Ideal For Controlling Key Parameters Of Automation Components Like Drives And Inverters And Is Easily Installed And Replaced On Compatible Potentiometers. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip65. It Has A Metal Bezel, This Makes It Ideal For Applications Requiring High Impact And Vibration Resistance. It Is Designed To Fit In A Standard 22Mm Cutout, Ensuring Compatibility When Installing In Pre-Existing Machinery. Its Wide Range Of Operating Temperatures From -40°C To 70°C Allows Versatility In Usage Of Product.

Product Details

SKU ZB4BD912
Part Number ZB4BD912
Price ZAR 1,288.93
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony Xb4, Potentiometer Head, Metal,Black, Ø22, For Use With Ø 6 Mm Shaft
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.