Harmony Xb4, Illuminated Selector Switch, Metal, Green, Ø22, 2 Positions, Stay Put, 110...120 V Ac, 1 No + 1 Nc

XB4BK123G5
Be the first one to review this.
Harmony XB4, Illuminated selector switch, metal, green, Ø22, 2 positions, stay put, 110...120 V AC, 1 NO + 1 NC
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Harmony Xb4 Illuminated Modular Green Selector Switch Has 2 Positions, Operates With A Stay-Put Mechanism, A 120V Ac Integral Led. It Has A Metal Bezel. This Illuminated Selector Switch Provides A Versatile And Highly Visible Interface For Controlling Your Machines. It Is Easily Installed Into Standard 22Mm Diameter Cut-Outs And Connected To Your Control Circuits With Simple Screw-Clamp Connections. It Provides A Clear Help In Setting Your Machines In Various Operating Modes, Even In Darker Control Rooms, And With A Clear Visual Feedback. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip66 / Ip67 / Ip69 / Ip69K, Making It Ideal For Operation In Harsh Environments.

Product Details

SKU XB4BK123G5
Part Number XB4BK123G5
Price ZAR 1,476.69
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony Xb4, Illuminated Selector Switch, Metal, Green, Ø22, 2 Positions, Stay Put, 110...120 V Ac, 1 No + 1 Nc
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.