Harmony Xb4, Illuminated Selector Switch Flush Mounted, Metal, Green, Ø30, 2 Positions, Stay Put, 110...120 V Ac 1 No + 1 Nc

XB4FK123G5
Be the first one to review this.
Harmony XB4, Illuminated selector switch flush mounted, metal, green, Ø30, 2 positions, stay put, 110...120 V AC 1 NO + 1 NC
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Flush Mounted Illuminated Selector Switch Is A Part Of The Harmony Xb4 Metallic Range And Is A Complete Product. It Has A Mounting Diameter Of 30.5 Mm. The Rated Supply Voltage Is 110 V To 120 V Ac. The Source Of Light Is An Integral Led. Customized Marking Option Through Web Customization Tool Is Available In Schneider Electric Website. The Flush Mount Design Of This Selector Switch Addresses The Market Demands For Ergonomic And Aesthetics. It Has A Green Standard Handle With 2 Positions 90 Degree Stay Put. The Contact Type Is 1No And 1Nc Slow Break And The Connection Terminal Is Screw Clamp. The Shape Of The Head Is Round. The Bezel Is Chromium Plated And The Fixing Collar Is Zamak. The Weight Of This Selector Switch Is 151 Grams, Height Is 53 Mm, And Width Is 36.6 Mm. The Simplicity Of Installation, Flexibility, And Robustness Makes It Suitable For The Majority Of Industrial Segments And Applications. With Ip66, 67, 69, And 69K, Type 12, 13, 4, And 4X, Ik06, Protection Against Solid Objects, Dust, Water, And High Impact Is Achieved. It Is Certified With En/Iec, Ce Marking, Ul, Csa, Ccc, Eac, Jis, And Marine Approvals. To Name A Few, Flush Mounted Metal Circular Blanking Plug, Metal Ring, Spacer, Protective Washer, And Flush Mounting Kit Are Some Of The Dedicated Accessories To Be Ordered Separately, Available To Facilitate The Installation. The Packaging Includes 1 Unit Of This Selector Switch. It Can Be Easily Installed To A Panel Cut Out With The Help Of A Cross Head Screwdriver. Contacts And Heads Are Designed To Prevent Vibration, Helping To Ensure Secure Mounting And Wiring. It Is Eco-Friendly And Complies With Directives Such As Rohs, Weee, Etc. Related To Environmental Protection.

Product Details

SKU XB4FK123G5
Part Number XB4FK123G5
Price ZAR 1,485.49
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony Xb4, Illuminated Selector Switch Flush Mounted, Metal, Green, Ø30, 2 Positions, Stay Put, 110...120 V Ac 1 No + 1 Nc
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.