Harmony Xb4, Illuminated Push Button Head, Metal, Flush, White, Ø22, Spring Return, Plain Lens Integral Led, Clear Boot

ZB4BW513
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Harmony Xb4, Plain Lens Illuminated Flush White Button Head With Clear Boot Operates With A Spring Return / Impulse Mechanism. This Button Head With Clear Boot Provides An Ergonomic Interface For Controlling Your Machines And A Simple Solution To Prevent Dirt And Contaminants. It Is Easily Installed And Replaced On Compatible Complete Push Button Units And Contact Blocks Via Snap-Fit Assembly. It Is Clearly Distinguishable Visually At A Distance Thanks To Illuminated Head And Clear Colors. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip69K. It Has A Metal Bezel, This Makes It Ideal For Applications Requiring High Impact And Vibration Resistance. It Is Designed To Fit In A Standard 22Mm Cutout, Ensuring Compatibility When Installing In Pre-Existing Machinery. Its Wide Range Of Operating Temperatures From -40°C To 70°C Allows Versatility In Usage Of Product. The Clear Boot Prevents Growth Of Bacteria In Joints And Gaps, It Makes This Product Ideal For High Hygiene Environments. It Provides High Brightness For Easy Identification Of Function And Operation Mode, Even In Brightly Lit Environments.

Product Details

SKU ZB4BW513
Part Number ZB4BW513
Price ZAR 324.67
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony Xb4, Illuminated Push Button Head, Metal, Flush, White, Ø22, Spring Return, Plain Lens Integral Led, Clear Boot
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.