Harmony Xb4, Illuminated Push Button Head, Metal, Flush, Red, Ø22, Spring Return, Integral Led, For Insertion Legend, Unmarked

ZB4BA48
Be the first one to review this.
Harmony XB4, Illuminated push button head, metal, flush, red, Ø22, spring return, integral LED, for insertion legend, unmarked
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Harmony Xb4, Plain Lens Flush Red Button Head With Transparent Cap Is Used For Insertion Of Legend, Operates With A Spring Return / Impulse Mechanism. This Button Head With Transparent Cap Provides An Ergonomic Interface For Controlling Your Machines. It Is Easily Installed And Replaced On Compatible Complete Push Button Units And Contact Blocks Via Snap-Fit Assembly And Used For Insertion Of Legend. It Is Clearly Distinguishable Visually At A Distance Thanks To Clear Color. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip66. It Has A Metal Bezel, This Makes It Ideal For Applications Requiring High Impact And Vibration Resistance. It Is Designed To Fit In A Standard 22Mm Cutout, Ensuring Compatibility When Installing In Pre-Existing Machinery. Its Wide Range Of Operating Temperatures From -40°C To 70°C Allows Versatility In Usage Of Product.

Product Details

SKU ZB4BA48
Part Number ZB4BA48
Price ZAR 287.49
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony Xb4, Illuminated Push Button Head, Metal, Flush, Red, Ø22, Spring Return, Integral Led, For Insertion Legend, Unmarked
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.