Harmony Xb4, Illuminated Mushroom Push Button Head Ø40, Metal, White, Ø22, Spring Return, Integral Led

ZB4BW413
Be the first one to review this.
Harmony XB4, Illuminated mushroom push button head Ø40, metal, white, Ø22, spring return, integral LED
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Harmony Xb4, Illuminated 40Mm Mushroom White Button Head Operates With A Spring Return / Impulse Mechanism. This Illuminated 40Mm Mushroom Shape Push Button Head For Integral Led Is Ideal For Situations Where Quick Actions Are Required For A Process Or Machine To Function Correctly Or Where Operator Movements Require Maximum Ergonomy. It Is Easily Combined With Harmony Range Of Contact Blocks To Perform A Large Variety Of Control Functions. It Is Clearly Distinguishable Visually At A Distance Thanks To Its Illuminated Head. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip66. It Has A Metal Bezel, This Makes It Ideal For Applications Requiring High Impact And Vibration Resistance. It Is Designed To Fit In A Standard 22Mm Cutout, Ensuring Compatibility When Installing In Pre-Existing Machinery. Its Wide Range Of Operating Temperatures From -40°C To 70°C Allows Versatility In Usage Of Product. The Clear Boot Prevents Growth Of Bacteria In Joints And Gaps, It Makes This Product Ideal For High Hygiene Environments. Its Highly Ergonomic Mushroom Push Button Shape Makes It Ideal For Use In Area Where Operator Wear Thick Gloves Or Where Users Have Impaired Movements.

Product Details

SKU ZB4BW413
Part Number ZB4BW413
Price ZAR 797.42
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony Xb4, Illuminated Mushroom Push Button Head Ø40, Metal, White, Ø22, Spring Return, Integral Led
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.