Harmony Xb4, Illuminated Mushroom Push Button Head Ø40, Metal, Red, Ø22, Latching Push-Pull, Integral Led

ZB4BW643
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Illuminated 40Mm Mushroom Shape Push Button Head For Integral Led Is Part Of Of The Range Diameter 22Mm, Harmony Xb4. It Is Ideal When Quick Actions Are Required. It Fits For A Process Or Machine To Function Correctly Or Where Operator Movements Require Highest Ergonomy. It Is Easily Combined With Harmony Range Of Contact Blocks To Perform A Large Variety Of Control Functions. It Is Clearly Distinguishable Visually At A Distance Thanks To Its Illuminated Head. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip66. It Makes It Ideal For Operation In Harsh Environments.

Product Details

SKU ZB4BW643
Part Number ZB4BW643
Price ZAR 1,099.96
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony Xb4, Illuminated Mushroom Push Button Head Ø40, Metal, Red, Ø22, Latching Push-Pull, Integral Led
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.