Harmony Xb4, High Power Switching Contacts Block, Silver Alloy, Screw Clamp Terminal, 1No + 1 Nc

ZBE505
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Harmony Zb, Single Contact Block For High Power Switching Uses Screw-Clamp Terminals. It Is Compatible With Harmony Xb4 And Xb5 Control And Signaling Units. This Contact Block, Uses For High Power Switching Contact, Allows Fast And Easy Replacement And Configuration Of Specific Control And Signaling Products. It Is Easily Installed And Replaced On Xb4 And Xb5 Control And Signalling Units And Connects To Control Circuits With Simple Screw-Clamp Connections. It Protects Operators From Unexpected Contact With Live Circuits Thanks To Its Ip20 Protection Index. 1 Million Cycle High Endurance Under 6A Load Allows Less Maintenance And Damage In Your Installation. It Has Clear Color Scheme For No And Nc Contact Block Types. Its Wide Range Of Operating Temperatures From -40°C To 70°C Allows Versatility In Usage Of Product.

Product Details

SKU ZBE505
Part Number ZBE505
Price ZAR 201.90
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony Xb4, High Power Switching Contacts Block, Silver Alloy, Screw Clamp Terminal, 1No + 1 Nc
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.