Harmony Xb4, Emergency Stop Head Switching Off, Metal, Red Mushroom Ø30, Ø22, Trigger Latching Turn To Release

ZB4BS834
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Harmony Xb4, Emergency Stop / Shutdown 30Mm Mushroom Red Button Head Operates With A Latched Turn To Release Mechanism. This Emergency Stop / Shutdown Button Head Also Called Ems (Emergency Machine Stop) And Emo (Emergency Off) Provides An Ergonomic Interface For Controlling Your Machines. It Is Easily Installed On Compatible Complete Emergency Stop And Switching Off Pushbuttons. It Is Clearly Distinguishable Visually At A Distance Thanks To A Clear Color And A Prominent 30Mm Mushroom Shape. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip66. It Has A Metal Bezel, This Makes It Ideal For Applications Requiring High Impact And Vibration Resistance. It Is Designed To Fit In A Standard 22Mm Cutout, Ensuring Compatibility When Installing In Pre-Existing Machinery. Its Wide Range Of Operating Temperatures From -40°C To 70°C Allows Versatility In Usage Of Product.

Product Details

SKU ZB4BS834
Part Number ZB4BS834
Price ZAR 812.46
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony Xb4, Emergency Stop Head Switching Off, Metal, Red Mushroom Ø30, Ø22, Trigger Latching Turn To Release
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.