Harmony Xb4, Double-Headed Push Button Head, Metal, Ø22, 1 Green Flush Marked I + 1 Red Projecting Marked O

ZB4BL7341
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Harmony Xb4, Double Head Has 1 Red And 1 Green Button, Operates With A Spring Return Mechanism. It Is Marked With I And O Symbols. This Double-Head Button Provides A Versatile Interface For Controlling Your Machines. It Is Easily Installed And Replaced On Compatible Complete Push Button Units And Contact Blocks Via Snap-Fit Assembly. It Is Clearly Distinguishable Visually At A Distance Thanks To Clear Colors And By Touch Due To Flush And Projecting Elements, Minimizing Errors In Machine Control. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip66 / Ip67 / Ip69 / Ip69K. It Has A Metal Bezel, This Makes It Ideal For Applications Requiring High Impact And Vibration Resistance. It Is Designed To Fit In A Standard 22Mm Cutout, Ensuring Compatibility When Installing In Pre-Existing Machinery. Its Wide Range Of Operating Temperatures From -40°C To 70°C Allows Versatility In Usage Of Product.

Product Details

SKU ZB4BL7341
Part Number ZB4BL7341
Price ZAR 403.80
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony Xb4, Double-Headed Push Button Head, Metal, Ø22, 1 Green Flush Marked I + 1 Red Projecting Marked O
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.