Harmony Xald, Xalk, Control Station, Plastic, Dark Grey, 1 Green Flush I/1 Red Flush O/1 Green Flush Ii Push Buttons, Ø22 , Spring Return

XALD339
Be the first one to review this.
Harmony XALD, XALK, Control station, plastic, dark grey, 1 green flush I/1 red flush O/1 green flush II push buttons, Ø22 , spring return
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Harmony Xald Yellow Control Station With 3 Functions Is Ideal For Your Complete Control Station. It Operates With Spring Return Mechanism And Uses Screw-Clamp Terminals. This Control Station With 3 Push Buttons For 3 Functions Enables Machine Builders To Easily Add Required Control And Signalling Functionality On Their Machines. Its Schematic Is Clearly Distinguishable Thanks To Clear Colors And Markings. It Is Impact Resistant, Dust Resistant, Water Resistant, Corrosion Resistant, And Vibration Resistant Thanks To Its Ip69 / Ip67 / Ip66 / Ip69K, Making It Ideal For Operation In Harsh Environments. Its Wide Range Of Operating Temperatures From -40°C To 70°C Allows Versatility In Usage Of Product. Vibration Resistant Screw Clamp Connection Terminals Ensure High Vibration Resistance Making Product Suitable Installation On High Impact Machine.

Product Details

SKU XALD339
Part Number XALD339
Price ZAR 2,222.93
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony Xald, Xalk, Control Station, Plastic, Dark Grey, 1 Green Flush I/1 Red Flush O/1 Green Flush Ii Push Buttons, Ø22 , Spring Return
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.