Harmony, Solid State Relay Pre Assembled, 2 A, Random Switching, Spring Sockets, Input 16...30 V Dc, Output 24...250 V Ac

SSL1A12BDRPR
Be the first one to review this.
Harmony, Solid state relay pre assembled, 2 A, random switching, spring sockets, input 16...30 V DC, output 24...250 V AC
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Slim Interface Solid State Relay Belongs To The Schneider Electric Harmony Solid State Relays Range. This Is A Pre-Assembled Relay Mounted On A Socket That Has A Built-In Reverse Polarity Protection Circuit And A Led Indicator. This Is A 2A Random Switching Slim Relay With 16Vdc To 30Vdc Input And 24Vac To 250 Vac Output. This Pre-Assembled Relay Is A Ready-To-Go Package Saving Assembly Time. This 6Mm Relay Has An Ip67 Water Resistant Encapsulation And A Ip20 Socket Protection. The Relay Socket Connection Is By Spring Terminal Type With A Lever For Locking Or Releasing The Relay. This Ssl Weighs.033Kg. It Is The Ideal Solution For Packaging, Hvac, Injection Molding, Textile Machines, Medical Equipment, And Heating Control Applications. It Conforms To International Standard And Certifications Like Iec, Ul, Csa, Ce, Rohs, Gost, En, And Reach. It Is Sold In Lots Of 30. Thiss Is A Complete Range Of Control Input And Load Output Configurations For Both Ac And Dc Switching Applications. The Pre-Assembled Range In Ssl Brings You Easier Selection, Time-Saving In Installation And Robustness.

Product Details

SKU SSL1A12BDRPR
Part Number SSL1A12BDRPR
Price ZAR 701.98
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony, Solid State Relay Pre Assembled, 2 A, Random Switching, Spring Sockets, Input 16...30 V Dc, Output 24...250 V Ac
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.