Harmony, Socket, For Rumc2 Relays, 12 A, Screw Connectors, Separate Contact

RUZSC2M
Be the first one to review this.
Harmony, Socket, for RUMC2 relays, 12 A, screw connectors, separate contact
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Harmony Rum Plug-In Socket Has A Rated Voltage Of 250V Ac With An Output Rating Of 12A. This Plug-In Relay Socket Is Compatible With Interface Plug-In Relay Rum Range. It Has A Large Choice Of Number Of Contacts For High Rated Current Use With Space-Saving Design Which Allows For A Flexible And Easy Installation On Din Rail. It Helps To Reduce The Size Of Enclosures And Increase Machine Reliability, You Can Mount Nearly Everywhere. It Is Compatible With Plug In Control Relay. It Enables Easy Installation And Connect To Relay From Its Socket. Workability For Hard-Wired Logic Automated Systems To Complement The Functions Of Industrial Programmable Logic Controllers (Plcs).

Product Details

SKU RUZSC2M
Part Number RUZSC2M
Price ZAR 248.11
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony, Socket, For Rumc2 Relays, 12 A, Screw Connectors, Separate Contact
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.