Harmony, Socket, For Rpm1 Power Relays, 16 A Screw Clamp Terminals, Mixed Contact

RPZF1
Be the first one to review this.
Harmony, Socket, for RPM1 power relays, 16 A screw clamp terminals, mixed contact
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Harmony Rpm Plug-In Socket Has A Rated Voltage Of 250V Ac With An Output Rating Of 16A. This Plug-In Relay Socket Is Compatible With Interface Plug-In Relay Rpm Range. It Has A Large Choice Of Number Of Contacts For High Rated Current Use With Space-Saving Design Which Allows For A Flexible And Easy Installation On Din Rail. It Helps To Reduce The Size Of Enclosures And Increase Machine Reliability, You Can Mount Nearly Everywhere. It Is Compatible With Plug In Control Relay. It Enables Easy Installation And Connect To Relay From Its Socket. Workability For Hard-Wired Logic Automated Systems To Complement The Functions Of Industrial Programmable Logic Controllers (Plcs).

Product Details

SKU RPZF1
Part Number RPZF1
Price ZAR 156.48
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony, Socket, For Rpm1 Power Relays, 16 A Screw Clamp Terminals, Mixed Contact
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.