Harmony Analog, Converter For Optimum Pt100 Probes, Temperature Transmitter, 100...100 °C/148...212 °F

RMPT23BD
Be the first one to review this.
Harmony Analog, Converter for Optimum Pt100 probes, temperature transmitter, 100...100 °C/148...212 °F
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Harmony Analog Range, An Offer Of Analog Converters For Optimum Pt100 Probes And Temperature Transmitter. The Analog Converter Is Suitable For -100°C To 100°C Pt100 Temperature Probe Analog Input. It Providesv To 10V ≥100Kω Analog Output. It Is An Analog Converter With A Non-Isolated Rated Supply Of 24V Dc And Current Consumption Of ≤40Ma For Voltage Output And ≤60Ma For Current Output. This Converter Features A Green Led For Indicating Power On. It Is An Ip20/Ip50 Rated Product. Its Dimensions Are 31Mm (Width) X 80Mm (Depth) X 78Mm (Height). It Weighs.12Kg. It Is Suitable For Machines And Control Panel, Building And Infrastructure Applications. This Product Is Certified By Csa, Ul And Gl. It Meets En/Iec 60947-1, En/Iec 60584-1, Din 43760 And En/Iec 60751 Standards. It Supports Clip On (35Mm Symmetrical Din Rail) And Fixed (Mounting Plate) Mount. Harmony Analog Converters Are Designed To Convert Signals From Sensors Or Electrical Measurement Devices Into Standard Electrical Signal. Harmony Analog Converters Are Available In Fixed Input, Output Values And Sealable Protective Cover.

Product Details

SKU RMPT23BD
Part Number RMPT23BD
Price ZAR 3,544.05
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony Analog, Converter For Optimum Pt100 Probes, Temperature Transmitter, 100...100 °C/148...212 °F
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.