Guard Switch, Telemecanique Safety Switches Xcs, Xcspr, Spindle 30 Mm, 2Nc -1/2"Npt

XCSPR753
Be the first one to review this.
Guard switch, Telemecanique Safety switches XCS, XCSPR, spindle 30 mm, 2NC -1/2"NPT
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Xcspr Safety Limit Switch Has A 30 Mm Stainless Steel Spindle, A Double Insulated Plastic Enclosure And A 1/2 Npt Cable Gland Entry. It Has 2 Normally Closed Slow Break Contacts. Its B10D Reliability Data Is 5000. Its Ip67 Degree Of Protection Makes It Ideal For Heavy Duty Use In Harsh Conditions. It Also Complies With En/Iso 14119, En/Iec 60204-1, En/Iec 60947-5-1, En/Iec 60947-5-4, Ul 508, Csa C22.2 No 14 Standards. When Associated And Correctly Connected To An Appropriate Safety Control Unit, It Conforms To Category 4, Performance Level Pl E, Sil 3 As Described In En/Iso 13849-1, En/Iec 61508.

Product Details

SKU XCSPR753
Part Number XCSPR753
Price ZAR 1,720.03
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Guard Switch, Telemecanique Safety Switches Xcs, Xcspr, Spindle 30 Mm, 2Nc -1/2"Npt
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.