Guard Switch, Telemecanique Safety Switches Xcs, Xcspl, Straight Lever, Centred, 2Nc, Pg11

XCSPL751
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Xcspl Safety Limit Switch Has A Stainless Steel Turret Head Rotary Straight Lever With An Operation Contact On The Centered Position, A Double Insulated Plastic Enclosure And A Pg 11 Cable Gland Entry. It Has 2 Normally Closed Slow Break Contacts. Its B10D Reliability Data Is 5000. Its Ip67 Degree Of Protection Makes It Ideal For Heavy Duty Use In Harsh Conditions. It Also Complies With En/Iso 14119, En/Iec 60204-1, En/Iec 60947-5-1, En/Iec 60947-5-4, Ul 508, Csa C22.2 No 14 Standards. When Associated And Correctly Connected To An Appropriate Safety Control Unit, It Conforms To Category 4, Performance Level Pl E, Sil 3 As Described In En/Iso 13849-1, En/Iec 61508.

Product Details

SKU XCSPL751
Part Number XCSPL751
Price ZAR 1,528.67
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Guard Switch, Telemecanique Safety Switches Xcs, Xcspl, Straight Lever, Centred, 2Nc, Pg11
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.