Extended Rotary Handle, Compact Nsx 400/630, Red Handle On Yellow Front, Shaft Length 209 To 600 Mm, Ip55

LV432600T
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

It Is An Extended Rotary Handle For Compact Nsx 400/630 And Powerpact Multistandard L Frames Devices. It Is Suitable For Isolation And It Is Used For Standard Applications. It Maintains The Access To Trip Unit Settings And To The Push To Trip Button. It Is Equipped With A Red Handle On Yellow Front. There Is An Indication Of The Three Device Positions O (Off), I (On) And Tripped. This Extended Version Makes Possible To Operate Devices Installed At Back Of Switchboards, From The Switchboard Front. The Distance Between The Back Of The Circuit Breaker And The Switchboard Door Is From 185Mm To 600Mm. The Degrees Of Protection Are Ip55 And Ik08. This Rotary Handle Is Padlockable In The Off Position Using 1 To 3 Padlocks Not Supplied (Shackle Diameter 5 To 8Mm). As An Option, It Is Possible To Install A Ronis Or Profalux Keylock On The Base Of The Handle To Obtain The Same Function As With A Padlock.

Product Details

SKU LV432600T
Part Number LV432600T
Price ZAR 3,796.95
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Extended Rotary Handle, Compact Nsx 400/630, Red Handle On Yellow Front, Shaft Length 209 To 600 Mm, Ip55
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.