Electronic Tag, Radio Frequency Identification Xg, Rfid 13.56 Mhz, Iso Badge 54 X 85.5 X 1, 256 Bytes

XGHB90E340
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Electronic Tag Is Part Of The Xg Range, An Offer Of Rfid Readers And Tags. Rfid, Radio Frequency Identification, Refers To Radio Frequency Identification Systems, 13.56 Mhz. This Tag, With Eeprom Type Memory, For Read And Write Operations, Has A Memory Capacity Of 256Bytes. This System Makes It Possible To Perform Traceability, Object Identification Or Tracking, And Access Control Functions. Depending O The Antenna And The Possible Addition Of A Field Expander, The Sensing Distance Of This Tag Is 70Mm, 90Mm, 100Mm Or 150Mm Its Degree Of Protection Is Ip65. It Is A Iso Rfid Card, With A Pvc Case, Rectangular Format Of 54Mm X 85.5Mm X 1Mm. This Smart Antenna Is Suitable For Many Applications. Logistics, Tracking And Sorting Of Baggage, Traceability In The Food Processing Industry, Flexible Assembly Lines In The Automotive Sector, Automatic Toll Booths And Access Control. It Complies With The Iso 15693 Standard. Field Expanders, To Be Ordered Separately, Are Available To Enlarge The Dialogue Field Of The Smart Antennas This Tag Is Sold In Lots Of 10. It Must Not Be Mounted On A Metal Support. No Specific Programming Is Required, The Tag Automatically Adapts To The Protocol And Speed Of The Network Used (Ethernet/Ip, Modbus Tcp/Ip, Modbus Rtu, Uni-Telway, Profibus-Dp).

Product Details

SKU XGHB90E340
Part Number XGHB90E340
Price ZAR 230.75
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Electronic Tag, Radio Frequency Identification Xg, Rfid 13.56 Mhz, Iso Badge 54 X 85.5 X 1, 256 Bytes
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.