Electronic Pressure Sensors, Pressure Sensors Xm, Xmlr 250 Bar, G 1/4, 24 Vdc, 4...20 Ma, Pnp, M12

XMLR250M1P25
Be the first one to review this.
Electronic pressure sensors, Pressure sensors XM, XMLR 250 bar, G 1/4, 24 VDC, 4...20 mA, PNP, M12
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Xm Range, An Offer Of Pressure Sensors And Switches. This Electronic Pressure Sensor Is Used To Control And Measure Pressure Or Vacuum Levels In Hydraulic Or Pneumatic Systems. It Supports 4Ma To 20Ma Analogue Output And No/Nc Programmable Pnp Discrete Solid State Output. It Has 4 Digits 7 Segments Display And 1 Led For Local Signalling. It Supports A Pressure Setting Range Ofbar To 250Bar And Maximum Permissible Accidental Pressure Of 750Bar. It Is Furnished With 4-Pin M12 Male Connector For Electrical Connection And G 1/4Inch (Female) For Fluid Connection. It Is An Electronic Pressure Sensor With A Rated Supply Voltage Of 24V Dc (Voltage Limits 17V To 33V) And A Current Consumption Of ≤50Ma. It Offers Mechanical Durability Of About 10 Million Cycles. It Is An Ip65 And Ip67 Rated Product. The Electronic Pressure Sensor Is Made Of Fibreglass Impregnated Polyacrylamide Body With 316L Stainless Steel Fluid Entry. Its Dimensions Are 41Mm (Width) X 42Mm (Depth) X 88Mm (Height) And Weighs.186Kg. This Pressure Switch Is Suitable For Controlling Fluids Such As Fresh Water (0°C To 80°C), Air (-20°C To 80°C), Hydraulic Oil (-20°C To 80°C) And Refrigeration Fluid (-20°C To 80°C). It Is Used For Pressure Control Or Monitoring On Pumps. This Product Is Certified By Eac, Culus And Ce. It Complies With Ul 61010-1 And En/Iec 61326-2-3 Standards. One Of The Most Comprehensive Catalogues Of Industrial And Power Pressure Sensors On The Market, Including A User-Friendly Electronic Transmitter Sensor Which Can Be Configured In Complete Simplicity, With Unrivalled Flexibility. The High Precision And Performance Of Osisense Xmlr Pressure Sensors Make Them Suitable For Numerous Industrial Applications Requiring Display, Control Or Regulation Of Pressure/Vacuum Levels.

Product Details

SKU XMLR250M1P25
Part Number XMLR250M1P25
Price ZAR 12,700.25
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Electronic Pressure Sensors, Pressure Sensors Xm, Xmlr 250 Bar, G 1/4, 24 Vdc, 4...20 Ma, Pnp, M12
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.