Electronic Pressure Sensors, Pressure Sensors Xm, Xmlr 250 Bar, G 1/4, 24 Vdc, 2Xpnp, M12

XMLR250M2P05
Be the first one to review this.
Electronic pressure sensors, Pressure sensors XM, XMLR 250 bar, G 1/4, 24 VDC, 2xPNP, M12
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Sensor Is Part Of The Xmlr Range, An Offer Of Electronic Pressure Sensors With A 4-Digit Display, For Configuration Functions And For Fast Diagnostic. The Xmlr Pressure Sensors Are Designed For The Pressure Control Of A Large Number Of Fluids. This Product Has A Pressure Range Ofbar To 250Bar, With A Maximum Permissible Accidental Pressure At 750Bar And A Destruction Pressure At 1500Bar. Made Of 316L Stainless Steel, This Pressure Sensor Is Compact And Robust. It Has Two Solid-State Outputs, Pnp Type. It Is Appropriate For Controlling Fresh Water, Air, Hydraulic Oil And Refrigeration Fluid. This Pressure Sensor Features A Compact Plastic Body, A G 1/4 Din 3852-Y (Female) 316L Stainless Steel Fluid Connector And A M12 Electrical Connector. It Is Suitable For Moulding And Thermoforming Presses, Injection Machines, Pneumatic Systems And Assembly Machinery, Hydraulic Systems Of Lifting And Handling Equipment, Pumping And Fresh Water Treatment. It Complies With Ce, Eac, Culus Certifications, And With En/Iec 61326-2-3 And Ul 61010-1 Standards. Dedicated Accessories, To Be Ordered Separatly, Are Available To Facilitate The Setting Of The Pressure Sensor. Cooler With G 1/4 A Connections, Fixing Bracket, Pre-Wired Connectors, Jumper Cables, Etc. The Body Of The Osisense Xmlr Pressure Sensor Can Be Turned Through 300°, Thus Enabling The Front Face Of The Product To Be Orientated As Required Following Connection To The Pressure Inlet Pipe. The Stainless Steel 316L Fluid Entry And Fibreglass Impregnated Polyacrylamide Body Provide The Xmlr Pressure Sensors With Excellent Mechanical Resistance, Improved Corrosion Resistance And An P65/Ip67 Degree Of Protection.

Product Details

Seller Information

Documents

Reviews