Electronic Pressure Sensors, Pressure Sensors Xm, Xmlr 2,5 Bar, G 1/4, 24 Vdc, 4...20 Ma, Pnp, M12

XMLR2D5G1P25
Be the first one to review this.
Electronic pressure sensors, Pressure sensors XM, XMLR 2,5 bar, G 1/4, 24 VDC, 4...20 mA, PNP, M12
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Xmlr Electronic Pressure Sensor Has A 4 Digit 7-Segment Display. This Electronic Pressure Transmitter Sensor With Digital Display Is Designed For Accurate Pressure Measurement And Display. It Is Fixed Directly On Tubage. It Provides High Corrosion Resistance Aisi 316L Stainless Steel And Fluorocarbon Resin Pressure Chamber For Maximum Longevity. 10 Million Cycles Mechanical Durability For Minimum Required Maintenance On Your Pressurized Fluid Circuits. It Has A Supply Voltage Of 24V Dc, A Solid State Output (Pnp) And An Analog Ouput Of 4Ma To 20Ma. It Provides Ip65/Ip67 Degree Of Protection. It Is Ideal In Moulding And Thermoforming Presses, Injection Machines, Pneumatic Systems And Assembly Machinery, Hydraulic Systems Of Lifting And Handling Equipment, Pumping And Fresh Water Treatment. It Complies With En/Iec 61326-2-3 And Ul 61010-1.

Product Details

SKU XMLR2D5G1P25
Part Number XMLR2D5G1P25
Price ZAR 8,764.03
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Electronic Pressure Sensors, Pressure Sensors Xm, Xmlr 2,5 Bar, G 1/4, 24 Vdc, 4...20 Ma, Pnp, M12
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.