Electronic Pressure Sensors, Pressure Sensors Xm, Sensor Xmlg, 0...16 Bar, 1/4" Npt Male, 24 V, 4...20 Ma

XMLG016D23
Be the first one to review this.
Electronic pressure sensors, Pressure sensors XM, sensor XMLG, 0...16 bar, 1/4" NPT male, 24 V, 4...20 mA
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Xm Range, An Offer Of Electronic Pressure Sensors. The Electronic Pressure Sensor Features A 1/4-18 Npt (Male) For Fluid Connection. It Is A Pressure Switch With A Pressure Setting Range Ofbar To 16Bar, A Maximum Permissible Accidental Pressure Of 36Bar And A Destruction Pressure Of 40Bar. It Supports 4Ma To 20Ma, 2-Wire Analog Output Signal. It Is Furnished With 3-Pin M12 Male Connector For Electrical Connection. It Is An Electronic Pressure Sensor With A Rated Supply Voltage Of 12V Dc, 24V Dc (Voltage Limits 8V To 33V) And A Current Consumption Of <20Ma. Its Dimensions Are 22.8Mm (Diameter) X 48.5Mm (Length) X 58.1Mm (Height). It Weighs.095Kg. It Is Suitable For Monitoring Air, Fresh Water, Hydraulic Oils And Corrosive Fluids. This Product Is Certified By Csa C22.2 No 14, Eac And Ul 508. It Meets Ce And En/Iec 61326-2-3 Standards. One Of The Most Comprehensive Catalogues Of Industrial And Power Pressure Sensors On The Market. The Line Of Xm Pressure Sensors And Switches (Formerly Known As Osisense) Combine The Latest Pressure Sensing Technology With Adaptability To Virtually Any Configuration.

Product Details

SKU XMLG016D23
Part Number XMLG016D23
Price ZAR 4,845.57
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Electronic Pressure Sensors, Pressure Sensors Xm, Sensor Xmlg, 0...16 Bar, 1/4" Npt Male, 24 V, 4...20 Ma
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.