Electronic Pressure Sensors, Pressure Sensors Xm, Sensor Xmlg, 0...1 Bar, G 1/4 A (Male), 24 V, 4...20 Ma, Set Of 1

XMLG001D21
Be the first one to review this.
Electronic pressure sensors, Pressure sensors XM, sensor XMLG, 0...1 bar, G 1/4 A (male), 24 V, 4...20 mA, set of 1
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Xmlg Electronic Pressure Sensor Has A A Pressure Rating Of 1 Bar, A M12 Connector Electrical Connection And A G 1/4 A Din 3852-E Male Fluid Connection. This Pressure Transmitter Sensor Is Designed For Accurate Pressure Control Of Fresh Water (0°C-125°C), Hydraulic Oils And Corrosive Fluids Between -15°C And 125°C. It Is Fixed Directly On Tubage. It Has A Ceramic Al2O3 (Aluminium Oxide) Cell And A Stainless Steel (Aisi 303) Body, This Makes It Compatible With Corrosive Non Alkaline Fluids. 10 Million Cycles Mechanical Durability For Minimum Required Maintenance On Your Pressurized Fluid Circuits. It Complies With En/Iec 61326-2-3, Csa C22.2 No.14, Ul 508, Eac. Well Suited For A Wide Range Of Fluid Types And Applications From Hydraulic And Pneumatic Installations To Water Pumps And Machine Tooling.

Product Details

SKU XMLG001D21
Part Number XMLG001D21
Price ZAR 4,409.47
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Electronic Pressure Sensors, Pressure Sensors Xm, Sensor Xmlg, 0...1 Bar, G 1/4 A (Male), 24 V, 4...20 Ma, Set Of 1
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.