Electromechanical Pressure Sensor, Pressure Sensors Xm, Switch Xmla 160 Bar, Fixed Scale 1 Threshold, 1 C/O

XMLA160E2S11
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This 160Bar Pressure Switch Is Part Of The Xml Range, An Offer Of Electromechanical Pressure And Vacuum Switches. This Switch Has A Fixed Differential And Is Designed For Detection Of A Single Threshold. The Function Of Pressure Switches Is The Control Or Regulation Of Pressure Levels In Hydraulic Systems. They Transform The Pressure Change Into A Digital Electrical Signal When The Preset Switching Points Are Reached. This Pressure Switch Has A Setting Scale And An Adjustable Range Of Switching Point, Or Rising Pressure, From 10Bar To 160Bar (145Psi To 2320Psi). Thanks To The Electromechanical Technology, This Product Is Reliable And Simple To Use. It Incorporates One C/O Single-Pole Contact, Snap Action. It Has A Piston Pressure Actuator. This Pressure Switch Features A Zinc Alloy Case, A G 1/4 Female Fluid Connector And One Entry Tapped For N°13 Gable Gland. Electrical Connection With Screw-Clamps Terminals. It Is Suitable For Controlling Fresh Water Up To +160°C. It Complies With Ul, Csa, Eac, Ccc, Bv, Lros Certifications, And With Ce, Iec/En 60947-5-1, Ul 508, Csa C22-2 No. 14 Standards. Dedicated Accessories, To Be Ordered Separatly, Are Available To Facilitate The Setting Or Protect The Switch. Knurled Adjustment Knob, Fixing Plate, Lead Sealable Protective Cover, Sealing Gaskets, Etc. This Switch Operates In All Positions. The Xml Range Brings High Level Of Reliability And Quality, Long Life Duration, And A Worldwide Availability.

Product Details

SKU XMLA160E2S11
Part Number XMLA160E2S11
Price ZAR 4,193.74
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Electromechanical Pressure Sensor, Pressure Sensors Xm, Switch Xmla 160 Bar, Fixed Scale 1 Threshold, 1 C/O
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.