Easy Harmony Xvg, Monolithic Tower Lights, Ø60, Red Orange Green, Steady Light, Buzzer, Aluminium Tube Mounting Fixing Plate, Ip42, 24 V Ac/Dc

XVGB3SH
Be the first one to review this.
Easy Harmony XVG, Monolithic tower lights, Ø60, red orange green, steady light, buzzer, aluminium tube mounting fixing plate, IP42, 24 V AC/DC
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Easy Harmony Xvg Range, An Offer Of Ø 60Mm Monolithic Tower Lights. It Is A Complete Pre-Wired And Pre-Assembled Monolithic Tower Light. It Comes With Red, Amber And Green Steady Light. It Offers Configurable Color Combinations And Has A Base With An Integrated Buzzer. This Tower Light Has A 24V Ac/Dc Rating. This Tower Light Has A Sound Rating Of 85 Db. It Has An Aluminum Tube And Weighs.37 Kg. It Is An Ip42 Rated Product And Comes With Ce And Eac Certification. It Has A Fixing Plate Attached To The Tube And Has A Pre-Assembled Cable For Easy Installation. It Provides A More Reliable And Clear View Due To The Clear Lens. This Range Offers Wide Range Of Voltage Selection And Flexible Mounting Options With Visual And Audible Functions.

Product Details

SKU XVGB3SH
Part Number XVGB3SH
Price ZAR 2,689.55
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Easy Harmony Xvg, Monolithic Tower Lights, Ø60, Red Orange Green, Steady Light, Buzzer, Aluminium Tube Mounting Fixing Plate, Ip42, 24 V Ac/Dc
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.