Easy Harmony Xa2E, Monolithic Pilot Light, Plastic, Green, Ø22, Integral Led, Screw Clamp Terminals, 380…400 V Ac, Anti Interference

XA2EVQ3LC
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Product Is Part Of The Easy Harmony Xa2 Range, An Offer Of Ø 22Mm Plastic Pushbuttons, Switches And Pilot Lights. This Monolithic Green Pilot Light Comes With Integral Led. This Single Component Pilot Light Provides Clear Visual Feedback On The Status Of Machines. This Pilot Light Has A 380V To 400V Ac Rating. This Is A Plastic Component And Weighs.02Kg. It Is An Ip65 Rated Product And Comes With Ce, Ccc And Eac Certification Conforming To Gb 14048.1, Iec 60947-1, Gb 14048.5 And Iec 60947-5-1 Standards . It Is Sold In Lots Of 10. It Is Easily Installed Into A Standard 22Mm Diameter Panel Cut-Outs And Connected To Control Circuits With Screw-Clamp Connections. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Making It Suitable For Operation In Harsh Environments.

Product Details

SKU XA2EVQ3LC
Part Number XA2EVQ3LC
Price ZAR 116.22
FAQs No
Activity IDSIG

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Easy Harmony Xa2E, Monolithic Pilot Light, Plastic, Green, Ø22, Integral Led, Screw Clamp Terminals, 380…400 V Ac, Anti Interference
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.