Discrete Input Module, Modicon Tm5, Digital 4I, 24 V Dc Sink, 3 Wires

TM5SDI4D
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Product Is Part Of The Modicon Tm5 Range, An High-Performance And Safe Ip20 Modular I/O System. This Discrete Input Module Provides 4 Discrete Inputs With Sink Discrete Input Logic. It Provides A Rated Supply Voltage Of 24V Dc, A Current Consumption Of 28Ma At 5V Dcbus, 25Ma At 24V Dc All Inputs On, A Maximum Power Dissipation Of.73W. This Product Is Part Of A Flexible And Scalable I/O Configuration For Automation Solutions. There Is An Insulation Between Channel And Bus At 500Vrms Ac And No Insulation Between Channels. It Is Furnished With Single Wire For Electrical Connection. It Is An Ip20 Rated Product. It Is Furnished With 3 Wires For Electrical Connection. It Is An Ip20 Rated Product. Its Housing Colour Is White.It Weighs.025Kg. The Modicon Tm5 Meets The Typical Requirements Of Production And Packaging Machinery, As Well As Material Handling And Assembly Systems. This Product Is Certified By Gost-R, C-Tick, Culus And Csa. It Meets Iec 61131-2, Ul 508, Csa C22.2 No 213 And Csa C22.2 No 142 Standards. This Product Is Compatible With Modicon Lmc058 Motion Controller And Modicon M258 Logic Controller. It Is Installed By Mounting On A 35Mm Din Rail. This Modular Io System Provides A Flexible And Scalable Configuration Of Remote Or Distributed Io Islands By Connection With Modicon And Pacdrive 3 Controllers. Flexible And Scalable, Designed For Complex Machines.

Product Details

SKU TM5SDI4D
Part Number TM5SDI4D
Price ZAR 1,429.13
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Discrete Input Module, Modicon Tm5, Digital 4I, 24 V Dc Sink, 3 Wires
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.