Contactor 600Vac 50Amp Iec +Options

LC1D50B7
Be the first one to review this.
CONTACTOR 600VAC 50AMP IEC +OPTIONS
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

Tesys Deca Contactor, 3 Poles (3No), For Motor Control Applications Up To 50A/690V Ac-3/3E (22Kw@400V). It Provides A 24V 50/60Hz Ac Coil, 1No+1Nc Built-In Auxiliary Contacts (Nc Mirror Certified), Power Connection By Screw Terminals, Control Connection By Screw Clamp Terminals. For Operating Rates Until 3600 Cycles/Hour And Environments Until 60°C, It Procures High Reliability And Durability. Compact (75Mm Width), Din-Rail Mounting Or Screw Fixing. Multi-Standards Certified (Iec, Ul, Csa, Ccc, Eac, Marine), Green Premium Compliant (Rohs/Reach).

Product Details

SKU LC1D50B7
Part Number LC1D50B7
Price ZAR 4,551.88
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Contactor 600Vac 50Amp Iec +Options
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.