Contact Block, Harmony Xb5, Harmony Xb4, Single For Head Ø22 Mm 1Nc Silver Alloy For Plug In Connector

ZBE1024
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Harmony Zb, Single Contact Block Uses Plug-In Terminals. It Is Compatible With Harmony Xb4 And Xb5 Control And Signaling Units. This Contact Block Allows Fast And Easy Replacement And Configuration Of Your Push Buttons And Selector Switches. It Is Easily Installed And Replaced On Xb4 And Xb5 Complete Push-Button Units And Selector Switches And Connects To Control Circuits With Simple Plug-In Connections. It Protects Operators From Unexpected Contact With Live Circuits Thanks To Its Ip20 Protection Index. 1 Million Cycle High Endurance Under 6A Load Allows Less Maintenance And Damage In Your Installation. It Has Clear Color Scheme For No And Nc Contact Block Types. Its Wide Range Of Operating Temperatures From -40°C To 70°C Allows Versatility In Usage Of Product.

Product Details

SKU ZBE1024
Part Number ZBE1024
Price ZAR 353.75
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Contact Block, Harmony Xb5, Harmony Xb4, Single For Head Ø22 Mm 1Nc Silver Alloy For Plug In Connector
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.