Connection Ethernet Box, Radio Frequency Identification Xg, Modbus Tcp/Ip, 3 Channels For Xgcs Smart Antennas

XGSZ33ETH
Be the first one to review this.
Connection Ethernet box, Radio frequency identification XG, Modbus TCP/IP, 3 channels for XGCS smart antennas
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Connection Box Is Part Of The Xg Range, An Offer Of Rfid Readers And Tags. Rfid, Radio Frequency Identification, Refers To Radio Frequency Identification Systems, 13.56 Mhz. This Product Is A Quick Connection Box For Ethernet Modbus Tcp/Ip Network. It Enables The Connection Of Xgcs Smart Antennas To The Ethernet Network It Enables An Automation Platform Or Pc To Access The Xgcs Smart Antenna Functions, Such As Reading And Writing Tags, Control And Command, Monitoring And Diagnostics Voltage 24V Dc Its Degree Of Protection Is Ip65. This Antenna Operates At Ambient Air Temperature From°C To +70°C. It Features A 130Mm X 80Mm X 51Mm Plastic Case And A Male 4-Pin M12 Connector. It Complies With Ce Standard And Ul Certification. A Mounting Plate Xgsz3P, To Be Ordered Separately, Is Available To Facilitate The Mounting Of This Connection Box.

Product Details

SKU XGSZ33ETH
Part Number XGSZ33ETH
Price ZAR 20,334.08
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Connection Ethernet Box, Radio Frequency Identification Xg, Modbus Tcp/Ip, 3 Channels For Xgcs Smart Antennas
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.