Complete Joystick Controller - Ø30 - 2 Directions - 1 C/O Per Direction

XD2AC2219H2
Be the first one to review this.
complete joystick controller - Ø30 - 2 directions - 1 C/O per direction
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Complete Joystick Controller Is Part Of The Range Harmony Xk, Xd Controllers. It Is Supplied With Chromium Plated Metal Bezel And Standard Handle 68Mm Length. It Features 2 Direction Operator, With Return To Zero Position And Is Supplied With 1 C/O Contact And Screw Clamp Terminals. Its Wide Range Of Operating Temperatures From -25°C To 70°C Allows Versatility In Usage Of Product. It Is Easily Installed Into A Standard 30Mm Diameter Panel Cut-Out. Its Protection Index Is Ip40. It Is Designed For Hoisting Applications. It Can Be Installed On Control Panels Or Enclosures Types Xal, Xam And Xap.

Product Details

SKU XD2AC2219H2
Part Number XD2AC2219H2
Price ZAR 7,123.56
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Complete Joystick Controller - Ø30 - 2 Directions - 1 C/O Per Direction
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.