Complete Illuminated Push Button, Harmony Xb6, Red Flush Illum Pushbutton Ø 16 Spring Return 1No+1Nc 12...24 V

XB6AW4B5B
Be the first one to review this.
Complete illuminated push button, Harmony XB6, red flush illum pushbutton Ø 16 spring return 1NO+1NC 12...24 V
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Harmony Xb6 Red, Complete Illuminated Push Button Is Part Of The Range Diameter 16Mm Plastic, Harmony Xb6 Modular. It Has A Circular Head Shape, With A Flush Spring Return Push And Is Supplied With An Integral Led. It Features 1 No + 1 Nc Slow Break Contacts And Faston Connection Type. Its Reduced Diameter 16Mm Makes It Suitable To Applications Where Less Space Is Available For Mounting, Like Small Machines And Control Panels. This Range Comes With Good Color Purity And Offers The Advantage Of Led Brightness. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip65.

Product Details

SKU XB6AW4B5B
Part Number XB6AW4B5B
Price ZAR 803.65
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Complete Illuminated Push Button, Harmony Xb6, Red Flush Illum Pushbutton Ø 16 Spring Return 1No+1Nc 12...24 V
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.