Complete Illuminated Push Button, Harmony Xb4, Metal, Flush, Red, Ø22 Mm, Spring Return, Booted, 24...254 V Ac/Dc, 1 No, Atex

XB4BP483BM5GEX
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Product Is Part Of The Harmony Xb4 - Atex D Range, An Offer Of Ø 22Mm Metal Pushbuttons, Switches And Pilot Lights For Explosive Atmosphere. This Red Pushbutton Has A Circular Head Shape With A Booted, Clear Silicon Flush Push And Is Supplied With An Integral Led. This Offer Is Specially Designed For Explosive Atmosphere. It Is Designed For Used In Dust Zone 21-22 And Gas Zone 1-2. This Illuminated Pushbutton With Integral Led Provides An Ergonomic And Visual Interface For Controlling Machines. It Comes With 1 Nc Contact With Slow-Break Operation And Operates With A Spring Return Mechanism. This Pushbutton Has A 24V To 254V Ac/Dc Rating. It Has A Chromium Plated Metal Bezal And Has A 22Mm Diameter Head. This Offer Is Specially Designed For Applications In Oil And Gas Industry As Well As Food And Beverage, Car Gas Stations Etc. It Is An Ip65 Rated Product And Comes With Ineris4Atex9004U Certification. It Is Easily Installed Into A Standard 22Mm Diameter Panel Cut-Outs And Connected To Control Circuits With Screw-Clamp Connections. The Harmony Xb4 Range Offers Innovative Features For Simple And Efficient Use. The Harmony Xb4 - Atex Is The Most Comprehensive Explosive Atmospheres Range Covering Most Applications.

Product Details

SKU XB4BP483BM5GEX
Part Number XB4BP483BM5GEX
Price ZAR 3,605.33
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Complete Illuminated Push Button, Harmony Xb4, Metal, Flush, Red, Ø22 Mm, Spring Return, Booted, 24...254 V Ac/Dc, 1 No, Atex
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.