Complete Body For Pilot Lights, Harmony Xb6, Yellow Light Block With Body/Fixing Collar With Integral Led 48...120 V

ZB6EG5B
Be the first one to review this.
Complete body for pilot lights, Harmony XB6, yellow light block with body/fixing collar with integral LED 48...120 V
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Harmony Xb6 Range, An Offer Of Ø 16Mm Plastic Pushbuttons, Switches, And Pilot Lights. This Complete Pilot Light Body Is Equipped With Integral Led Base And Yellow Led Light. The Light Block Is Rated To 48 To 120V Ac Supply Voltage. It Is Furnished With 2.8Mm X.5Mm Faston Connector For Electrical Connection. It Is A Nema 4/4X/13 Rated Product. Its Dimensions Are 58Mm (Depth) X 14Mm (Height). It Weighs.003Kg. It Is Ideal For Control Boards, Surveillance Rooms, Alarms, Small Finishing Machines, Local And Remote Control Panels. This Product Is Certified By Ccc, Csa, Ul And Gost. It Meets Jis C 4520, Csa C22.2 No 14, En/Iec 60947-5-5, En/Iec 60947-1, Ul 508 And En/Iec 60947-5-1 Standards. It Is Sold In 5 Per Indivisible Quantity. The Modular And Monolithic Range Of Ø 16Mm Plastic Control And Signaling Provide Flexibility And Simplicity Of Setup In Industrial And Commercial Applications.

Product Details

SKU ZB6EG5B
Part Number ZB6EG5B
Price ZAR 376.07
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Complete Body For Pilot Lights, Harmony Xb6, Yellow Light Block With Body/Fixing Collar With Integral Led 48...120 V
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.