Compact Smart Antenna, Radio Frequency Identification Xg, Rfid 13.56 Mhz, Flat Form 40X40X15, M12, Cable 0.2 M

XGCS4901201
Be the first one to review this.
Compact smart antenna, Radio frequency identification XG, RFID 13.56 MHz, flat form 40x40x15, M12, cable 0.2 m
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Smart Antenna Is Part Of The Xg Range, An Offer Of Rfid Readers And Tags. Rfid, Radio Frequency Identification, Refers To Radio Frequency Identification Systems, 13.56 Mhz. This Flat Format Smart Antenna Is Dedicated To Modbus Rtu And Uni-Telway Protocols. Depending On The Associated Tags, Its Sensing Distance Is 10Mm To 70Mm. Its Degree Of Protection Is Ip65. It Is A Compact Format Antenna, 40Mm X 40Mm X 40Mm, With A 3-Wire Unshielded Cable With M12 Connector, A-Coded, For Connection To The Communication Network And Power Supply. This Smart Antenna Is Suitable For Many Applications. Logistics, Tracking And Sorting Of Baggage, Traceability In The Food Processing Industry, Flexible Assembly Lines In The Automotive Sector, Automatic Toll Booths And Access Control. It Complies With En 301489-1, En 301489-3, Ets 300330-1, And Ets 300330-2 Standards And Ce, Culus, Ic, Fcc Part 15 Certifications. Field Expanders, To Be Ordered Separately, Are Available To Enlarge The Dialogue Field Of The Smart Antennas Mounting With Four Chc Type Screws.

Product Details

SKU XGCS4901201
Part Number XGCS4901201
Price ZAR 11,866.81
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Compact Smart Antenna, Radio Frequency Identification Xg, Rfid 13.56 Mhz, Flat Form 40X40X15, M12, Cable 0.2 M
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.