Coded Magnetic Switch, Telemecanique Safety Switches Xcs, Xcsdmp, 2 Nc + 1 No, 1 Nc Staggered, M12 0.15 M

XCSDMP700L01M12
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Xcsdmp Coded Magnetic Safety Switch Is Designed For Use As A Safety Interlock Switch For Guard Door Or Protective Casings Monitoring And Position Detection On Machines With Low Inertia. It Has 1 Normally Open And 2 Normally Closed Staggered Contacts In Presence Of Magnet. It Has A Rectangular Design With A 15 Centimeter Pvc Cable Connection, Allowing For Flexible Installation. Its B10D Reliability Data Is 5000. Its Ip67 Degree Of Protection Makes It Ideal For Heavy Duty Use In Harsh Conditions. It Also Complies With En/Iso 14119, En/Iec 60204-1, En/Iec 60947-5-1, Ul 508, Csa C22.2 No 14 Standards. When Associated And Correctly Connected To An Appropriate Safety Control Unit, It Conforms To Category 4, Performance Level Pl E, Sil 3 As Described In En/Iso 13849-1, En/Iec 61508.

Product Details

SKU XCSDMP700L01M12
Part Number XCSDMP700L01M12
Price ZAR 2,826.59
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Coded Magnetic Switch, Telemecanique Safety Switches Xcs, Xcsdmp, 2 Nc + 1 No, 1 Nc Staggered, M12 0.15 M
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.