Circuit Breaker Easypact Cvs630N, 50 Ka At 415 Vac, 630 A Rating Ets 2.3 Electronic Trip Unit, 4P 3D

LV563511
Be the first one to review this.
circuit breaker EasyPact CVS630N, 50 kA at 415 VAC, 630 A rating ETS 2.3 electronic trip unit, 4P 3d
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

Easypact Cvs630N Is A 3 Poles 3D Fixed Circuit Breaker With A High Level Of Performance And Cost-Saving Functionality. It Is An Optimal Choice For Small And Medium-Sized Buildings Protection Applications. The Breaking Capacity (Icu) Is 50Ka Rms At 415Vac 50/60Hz. The Operational Voltage Is 440Vac 50/60Hz. This Product Embeds An Electronic Ets 2.3 Trip Unit, With 630A Rating. Ets 2.3 Trip Unit Provides Adjustable Long Time And Short Time Protections, And A Fixed Instantaneous Protection. This 4 Poles Version (185Mm X 255Mm X 110Mm) Comes With A Variety Of Optional Functions And Accessories. Easypact Cvs630N Is Compliant With International Standards (Iec 60947, Ccc, Eac). It Can Be Installed In Class Ii Insulation Switchboards As It Is A Class Ii Front Face Device (Iec 60664-1).

Product Details

Seller Information

Documents

Reviews