
Circuit Breaker Compact Nsx320F Dc, 36 Ka At 750 Vdc, Tm-Dc Trip Unit, 320 A Rating, 3 Poles
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
Product Details
SKU | LV438266 |
---|---|
Part Number | LV438266 |
Price | ZARÂ 19,200.35 |
FAQs | No |
Activity | PPCCB |