
Circuit Breaker Compact Nsx160B, 25Ka At 415Vac, Tmd Trip Unit 80A, 3 Poles 3D
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Circuit Breaker Compact Nsx160B, 25Ka At 415Vac, Tmd Trip Unit 80A, 3 Poles 3D
Incl. Tax
Incl. Tax
Description
Product Details
SKU | C16B3TM080 |
---|---|
Part Number | C16B3TM080 |
Price | ZARÂ 7,301.11 |
FAQs | No |
Activity | 0 |