
Circuit Breaker Compact Nsx100B, 25Ka At 415Vac, Micrologic 2.2 Trip Unit 100A, 3 Poles 3D
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Circuit Breaker Compact Nsx100B, 25Ka At 415Vac, Micrologic 2.2 Trip Unit 100A, 3 Poles 3D
Incl. Tax
Incl. Tax
Description
Product Details
SKU | C10B32D100 |
---|---|
Part Number | C10B32D100 |
Price | ZARÂ 6,579.90 |
FAQs | No |
Activity | 0 |