Circuit Breaker Compact Nsx100B, 25 Ka At 415 Vac, Tmd Trip Unit 63 A, 4 Poles 4D
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Circuit Breaker Compact Nsx100B, 25 Ka At 415 Vac, Tmd Trip Unit 63 A, 4 Poles 4D
Incl. Tax
Incl. Tax
Description
Product Details
SKU | LV429572 |
---|---|
Part Number | LV429572 |
Price | ZARÂ 7,077.00 |
FAQs | No |
Activity | PPCCB |