
Circuit Breaker Compact Nsx100B, 25 Ka At 415 Vac, Micrologic 2.2 Trip Unit 100 A, 4 Poles 4D
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
Product Details
SKU | LV429785 |
---|---|
Part Number | LV429785 |
Price | ZARÂ 8,069.68 |
FAQs | No |
Activity | PPCCB |