
Circuit Breaker Basic Frame, Compact Nsx400L, 150 Ka At 415 Vac 50/60 Hz, 400 A, Without Trip Unit, 4 Poles
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
Product Details
SKU | LV432410 |
---|---|
Part Number | LV432410 |
Price | ZARÂ 18,237.00 |
FAQs | No |
Activity | PPCCB |